FSPP624Y

Indoor Interlocking Armored Cable

62.5um OM1 24 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Fiber Count

24

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305089

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

35.7292

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Part Drawings

Fiber Optic Armored Distribution Cable with 24 Fiber - 02055-104

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Catalog Cut Sheets

FOPRZ06Y Product Page

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Related Products