The 6 fiber indoor armored tight buffered cable is OS2, Plenum (OFCP) rated and features 900µm buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Armored |
Fiber Type | Singlemode |
Number of Fibers | 6 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Plenum |
Cable Color | Yellow |
Sub Brand | Opti-Core® |
UPC | 07498305094 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.8750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core® Fiber Optic Cable, Distribution Interlocking Armored - Americas | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FSPR906Y | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Press Releases | Press Release - Armor PR webb | English |