BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

OM3 12-Fiber Round Harness, Plenum, Male PanMPO to LC Push-Pull, 24-inch breakout, Optimized IL - 4 feet

Specifications

Fiber Type Multimode
Number of Fibers 12
Connector 1 Type Male PanMPO
Connector 2 Type LC Push-Pull
Sub Brand QuickNet
Standards Met TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant
Flammability Rating Plenum (OFNP)
Product Type Harness Cable Assemblies
Application Shorter cable runs, high-density network applications and used with pre-terminated cassettes in main and horizontal cabling distribution areas.
Cable Color Aqua
Part Features These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability.

Packaging Detail

UPC 07498308916
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0273
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2728

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language