FACC908-40

9um OS2 8 Fibre Indoor-Outdoor Central Tube, EuroClass Eca, 250um Fibres

Specifications

Cable Construction

Indoor/Outdoor Loose Tube

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

OS2

Nominal Diameter (mm)

NA

Number of Fibers

8

Color

Black

Maximum Installation Tension (N)

1500

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

40

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

-15

Minimum Installation Temperature (°F)

NA

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

-30

Minimum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

100

Outside Diameter (In.)

NA

Outside Diameter (mm)

7.5

Resistance Properties

NA

Standards Met

ISO 11801; EN 60794-2-20; IEC 60794-2-20; EN 50173

Flammability Rating

Eca

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Sub Brand

NA

Packaging Details

UPC

61305631062

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9628

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fibre Optic Indoor/Outdoor Cable – EMEA

US English

Part Drawings

Fiber Optic Indoor-Outdoor Cable With 8 Fibers in a Central Tube

US English

Certifications

Declaration Of Performance No. PAN-DOP-FA005

US English

Related Products