FACC912-24

9um OS2 12 Fibre Indoor-Outdoor Central Tube, EuroClass Cca-s1a-d1-a1, 250um Fibres

Specifications

Cable Construction

Indoor/Outdoor Loose Tube

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

OS2

Nominal Diameter (mm)

NA

Number of Fibers

12

Color

NA

Maximum Installation Tension (N)

1500

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

-15

Minimum Installation Temperature (°F)

NA

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

180

Outside Diameter (In.)

NA

Outside Diameter (mm)

9

Resistance Properties

NA

Standards Met

ISO 11801; EN 50173-1:2002; IEC 60794-1; EN 50173

Flammability Rating

Cca-s1a-d1-a1

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Sub Brand

NA

Packaging Details

UPC

61305639504

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

12.8951

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Fiber Optic Indoor-Outdoor Cable With Up To 24 Fibers in a Central Tube

US English

Part Drawings

Declaration Of Performance No. PAN-DOP-FA037

US English

Data Sheets

Opti-Core™Fibre Optic Indoor/Outdoor Cable – EMEA - EuroClass Cca-s1a-d1-a1

US English

Related Products