FANC51A-40

Fiber Cable

50um OM2 144 Fibre Indoor-Outdoor Stranded Tube, EuroClass Eca, 250um Fibres

Specifications

Cable Construction

Indoor/Outdoor Loose Tube

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

OM2

Nominal Diameter (mm)

NA

Number of Fibers

144

Color

Black

Maximum Installation Tension (N)

5000

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

40

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

-15

Minimum Installation Temperature (°F)

NA

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

150

Outside Diameter (In.)

NA

Outside Diameter (mm)

11

Resistance Properties

NA

Standards Met

ISO 11801; EN 60794-2-20; IEC 60794-2-20; EN 50173

Flammability Rating

Eca

Data Transfer Rate (Gb/s)

NA

Product Type

Fiber Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Sub Brand

NA

Packaging Details

UPC

61305631374

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

50.1522

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fibre Optic Indoor/Outdoor Cable – EMEA

US English

Part Drawings

Fiber Optic 36, 48 & 72 Fiber Indoor-Outdoor Cable With 12 Fiber Sub-Units

US English

Part Drawings

Fiber Optic 144 Fiber Indoor-Outdoor Cable With 12 - 12 Fiber Sub-Units

US English

Certifications

Declaration Of Performance No. PAN-DOP-FA007

US English

Related Products