FBCCZ24-40

Bulk Fiber

50um OM4 24 Fibre Indoor-Outdoor Central Tube, EuroClass Eca, 250um Fibres

Specifications

Cable Construction

Indoor/Outdoor Loose Tube as drop down option

Fiber Type

OM4

Number of Fibers

24

Outside Diameter (mm)

7

Bend Radius (mm)

100

Maximum Operating Temperature (°C)

70

Minimum Operating Temperature (°C)

-20

Maximum Installation Temperature (°C)

50

Minimum Installation Temperature (°C)

-15

Maximum Installation Tension (N)

2000

Color

Black

Flammability Rating

Eca

Standards Met

ISO 11801; EN 60794-2-20; IEC 60794-2-20; EN 50173

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305636237

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.8033

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fibre Optic Indoor/Outdoor Cable – EMEA

UK English

Part Drawings

Fiber Optic Indoor-Outdoor Cable With 24 Fibers In A Central Tube

US English

Certifications

Declaration of Performance No. PAN-DOP-FB001

US English

Related Products