FLCL502Y

Indoor/Outdoor Central Loose Tube

50um OM2 2 Fiber Indoor-Outdoor Central Tube Cable, LSZH, 250um Fibers

Specifications

Fiber Type

OM2

Number of Fibers

2

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301857

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Opti-Core 2-Fiber Indoor-Outdoor Cable - 02055-151

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Related Products