50um OM2 4 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM2 |
Number of Fibers | 4 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498301818 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.7349 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific | English | |
Part Drawings | Opti-Core 4 Fiber Indoor-Outdoor Cable Part Drawing | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |