FLCR612Y

Indoor/Outdoor Central Loose Tube

62.5um OM1 12 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

OM1

Number of Fibers

12

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301813

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products