FLCR906Y

Indoor/Outdoor Central Loose Tube

9um OS2 6 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

OS2

Number of Fibers

6

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301843

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Part Drawings

Opti-Core 6-Fiber Indoor-Outdoor Cable - 02055-153

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products