FLCR912Y

Indoor/Outdoor Central Loose Tube

9um OS2 12 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

OS2

Number of Fibers

12

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301845

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 12-fiber Indoor/outdor Cable: 02055-155

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Related Products