globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

50um OM4 8 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers

c warning e
Discontinued
Suggested Replacement Parts:
FLCRZ12Y
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Product Type Indoor/Outdoor Fiber Optic Cable
Environment Indoor/Outdoor
Fiber Type OM4
Number of Fibers 8
Flammability Rating Riser
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498321878
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 5.7292
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}