FLCRZ12Y

Indoor/Outdoor Central Loose Tube

50um OM4 12 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

OM4

Number of Fibers

12

Maximum Installation Temperature (°C)

60

Minimum Installation Temperature (°C)

-30

Minimum Installation Temperature (°F)

-30

Flammability Rating

Riser (OFNR)

BMEcat - Fiber Cable Type

Indoor-Outdoor Central Tube

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498321873

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Catalogs

Preferred Parts for Network Infrastructure Australia

US English

Related Products