50um OM2 6 Fiber Indoor-Outdoor Tight Buffered Cable, LSZH, 900um Buffered Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM2 |
Number of Fibers | 6 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498385942 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3837 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG | English | |
Part Drawings | 4, 6 Fiber Indoor/Outdoor Cable w/ 900um Tight Buffer: M02055KB-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |