50um OM2 16 Fiber Indoor-Outdoor Tight Buffered Cable, LSZH, 900um Buffered Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM2 |
Number of Fibers | 16 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498386023 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8041 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG | English | |
Part Drawings | 16, 24 Fiber Indoor/Outdoor w/900um Tight Buffer: M02055KD-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |