FLKL906

Indoor/Outdoor Tight Buffered Cable

9um OS2 6 Fiber Indoor-Outdoor Tight Buffered Cable, LSZH, 900um Buffered Fibers

Specifications

Fiber Type

OS2

Number of Fibers

6

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498385973

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3837

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Part Drawings

4,6-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02055KB-DC

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products