FLKL924

Indoor/Outdoor Cable

9um OS2 24 Fiber Indoor-Outdoor Tight Buffered Cable, LSZH, 900um Buffered Fibers

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

9um Singlemode OS2

Nominal Diameter (mm)

NA

Number of Fibers

24

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Flammability Rating

LSZH-1 (60332-1)

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498386094

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.8041

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Part Drawings

16, 24-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02055KD-DC

US English

Related Products