FLKLX12

Indoor/Outdoor Cable

Fiber Indoor-Outdoor Tight Buffered Cable, LSZH-1 (60332-1), 50um Multimode OM3 12 Fibers

Specifications

Fiber Type

50um Multimode OM3

Flammability Rating

LSZH-1 (60332-1)

Fiber Count

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498385955

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3837

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Part Drawings

8, 12 Fiber Indoor/Outdoor w/ 900um Tight Buffer: M02055KC-DC

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products