FLKLZ08

Indoor/Outdoor Cable

50um OM4 8 Fiber Indoor-Outdoor Tight Buffered Cable, LSZH, 900um Buffered Fibers

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

50um Multimode OM4

Nominal Diameter (mm)

NA

Number of Fibers

8

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Flammability Rating

LSZH-1 (60332-1)

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3837

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

8, 12 Fiber Indoor/Outdoor w/ 900um Tight Buffer: M02055KC-DC

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products