FLKRX24

Indoor/Outdoor Tight Buffered Cable

50um OM3 24 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

24

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386015

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.8041

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

16, 24 Fiber Indoor/Outdoor w/900um Tight Buffer: M02055KD-DC

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products