50um OM3 72 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM3 |
Number of Fibers | 72 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498386062 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.3840 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core™ Fiber Optic Indoor-Outdoor Cable with Tight Buffered Fibers Specification Sheet FBSP230 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |