FLKRZ04

Indoor/Outdoor Tight Buffered Cable

50um OM4 4 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM4

Number of Fibers

4

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385926

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3837

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

4, 6 Fiber Indoor/Outdoor Cable w/ 900um Tight Buffer: M02055KB-DC

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Related Products