FLKRZ24

Indoor/Outdoor Tight Buffered Cable

50um OM4 24 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM4

Number of Fibers

24

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.8041

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

16, 24 Fiber Indoor/Outdoor w/900um Tight Buffer: M02055KD-DC

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products