FLNL948Y

Indoor/Outdoor Cable

9um OS2 48 Fiber Indoor-Outdoor Stranded Tube Cable, LSZH, 250um Fibers

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

9um Singlemode OS2

Nominal Diameter (mm)

NA

Number of Fibers

48

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Flammability Rating

LSZH-1 (60332-1)

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301888

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

17.4306

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 48-Fiber Indoor/Outdoor Cable - 02055-150

US English

Related Products