50um OM4 36 Fiber Indoor-Outdoor Stranded Tube Cable, LSZH, 250um Fibers
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 36 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498321880 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4306 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific | English | |
Part Drawings | Opti-Core 36 Fiber Indoor-Outdoor Cable with 12 Fiber Sub-Units - Customer Drawing | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |