The 48 fiber indoor/outdoor stranded tube cable is OM4, Low Smoke Zero Halogen (LSZH) and features 250µm fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 48 |
Flammability Rating | LSZH |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498321881 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4306 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific Data Sheet FBDS20--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FLNR948Y | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |