FLNR924Y

Indoor/Outdoor Cable

9um OS2 24 Fiber Indoor-Outdoor Stranded Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

9um Singlemode OS2

Number of Fibers

24

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301846

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

17.4306

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 24-Fiber Indoor /Outdoor Cable - 02055-148

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Related Products