FLNRZ24Y

Indoor/Outdoor Cable

50um OM4 24 Fiber Indoor-Outdoor Stranded Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

24

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498321882

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

17.4306

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

US English

Data Sheets

Opti-Core™Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Related Products