FOGPX06Y

Indoor/Outdoor Central Loose Tube w/Interlocking Armor

50um OM3 6 Fiber Indoor-Outdoor Armored Central Tube Cable, Plenum (OFCP), 250um Fibers

Specifications

Fiber Type

OM3

Number of Fibers

6

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Packaging Details

UPC

07498390458

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Panduit ® Opti-Core ® Gel-Free Indoor/Outdoor Interlocking Armored Cable: FBCB32

US English

Installation Documents

Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080

US English

Installation Documents

Fiber Optic Stranded Loose Tube Cable Prep Best Practices: FS082

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Catalog Cut Sheets

FOGRZ06Y Product Page

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Related Products