50um OM3 8 Fiber Indoor-Outdoor Armored Tight Buffer Cable, Riser (OFCR), 900um Buffered Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | OM3 |
Number of Fibers | 8 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors. |
UPC | 07498384195 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 26.9160 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Indoor/Outdoor Armored Cable with Tight Buffered Fibers North America and Latin America FBDS05--WW-ENG | English | |
Part Drawings | 6, 8 Fiber Armored I/O with 900um buffered fibers: M02055JJ-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |