50um OM3 96 Fiber Indoor-Outdoor Armored Tight Buffer Cable, Riser (OFCR), 900um Buffered Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM3 |
Number of Fibers | 96 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors. |
UPC | 07498384434 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 119.4048 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |