50um OM4 36 Fiber Indoor-Outdoor Armored Stranded Cable, Riser (OFCR), 250um Fibers
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | OM4 |
Number of Fibers | 24 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498320577 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 56.0185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Panduit ® Opti-Core ® Gel-Free Indoor/Outdoor Interlocking Armored Cable, Americas: FBDS39 | English | |
Part Drawings | Part Drawings - PDF - FSMR936Y | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |