50um OM4 48 Fiber Indoor-Outdoor Armored Stranded Cable, Riser (OFCR), 250um Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 48 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498320578 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.8333 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Panduit ® Opti-Core ® Gel-Free Indoor/Outdoor Interlocking Armored Cable, Americas: FBDS39 | English | |
Part Drawings | Part Drawings - PDF - FSMR948Y | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |