globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

50um OM4 36 Fiber Indoor-Outdoor Stranded Tube Cable, Riser (OFNR), 250um Fibers

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Product Type Indoor/Outdoor Fiber Optic Cable
Environment Indoor/Outdoor
Fiber Type OM4
Number of Fibers 36
Flammability Rating Riser
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498320603
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 56.0185
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}