FONRZ96Y

Indoor/Outdoor Stranded Loose Tube

Fiber Indoor-Outdoor Stranded Tube Cable, Riser (OFNR), 50um Multimode OM4 96 Fibers

Specifications

Fiber Type

50um Multimode OM4

Flammability Rating

Riser (OFNR)

Fiber Count

96

Fiber Cable Type

Indoor-Outdoor Stranded Tube

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,640

Packaging Details

UPC

07498320606

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

46.2963

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Gel-Free Indoor/Outdoor All-Dielectric Cable: FBCB30

US English

Part Drawings

Opti-Core 96 Fiber Indoor-Outdoor Cable - 02055-92

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products