FPCL504

Indoor/Outdoor Central Loose Tube

50um OM2 4 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres

Specifications

Fiber Type

OM2

Number of Fibers

4

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498353384

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

Declaration of Performance No. PAN-DOP-FB001

US English

Part Drawings

Fibre Optic Indoor/Outdoor 4 Fibre Central Tube LSZH (EMEA) - 02432-15

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Related Products