FPCL904

Indoor/Outdoor Central Loose Tube

9um OS2 4 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres

Specifications

Fiber Type

OS2

Number of Fibers

4

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

-15

Minimum Installation Temperature (°F)

-15

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498348681

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Certifications

Declaration of Performance No. PAN-DOP-FB001

US English

Part Drawings

Fibre Optic Indoor/Outdoor 4 Fibre Central Tube LSZH (EMEA) - 02432-15

US English

Related Products