FPKL524

Indoor/Outdoor Tight Buffered Cable

50um OM2 24 Fibre Indoor-Outdoor Tight Buffered, LSZH, 900um Buffered Fibres

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

50um Multimode OM2

Nominal Diameter (mm)

NA

Number of Fibers

24

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Flammability Rating

LSZH-3 (60332-3)

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384676

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

12.9773

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Part Drawings

24-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CL-DC

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products