FPKL536

Indoor/Outdoor Tight Buffered Cable

50um OM2 36 Fibre Indoor-Outdoor Tight Buffered, LSZH, 900um Buffered Fibres

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Type

50um Multimode OM2

Nominal Diameter (mm)

NA

Number of Fibers

36

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Fiber Diameter (nm)

NA

Maximum Installation Temperature (°C)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Flammability Rating

LSZH-3 (60332-3)

Data Transfer Rate (Gb/s)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384680

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

18.0548

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

36-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CM-DC

US English

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products