FPKL548

Indoor/Outdoor Tight Buffered Cable

50um OM2 48 Fibre Indoor-Outdoor Tight Buffered, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

50um Multimode OM2

Number of Fibers

48

Flammability Rating

LSZH-3 (60332-3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384828

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

33.9607

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

48-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CN-DC

US English

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Related Products