FPKL602

Indoor/Outdoor Tight Buffered Cable

62.5um OM1 2 Fibre Indoor-Outdoor Tight Buffered, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OM1

Number of Fibers

2

Flammability Rating

LSZH-3 (60332-3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384556

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9628

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

2-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CF-DC

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Related Products