Fiber Type |
OM1 |
Number of Fibers |
12 |
Flammability Rating |
LSZH-3 (60332-3) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498384656 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
5.9628 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
12-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CK-DC |
US English |
|
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |
|
Technical References |
OM1 Multimode Optical Fiber: FBTR001--WW-ENG |
US English |
|
Data Sheets |
Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA |
UK English |