FPKL624

Indoor/Outdoor Tight Buffered Cable

62.5um OM1 24 Fibre Indoor-Outdoor Tight Buffered, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OM1

Number of Fibers

24

Flammability Rating

LSZH-3 (60332-3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384673

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

12.9773

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Part Drawings

24-Fiber Indoor/Outdoor w/ 900um Buffered Fibers: M02432CL-DC

US English

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Certifications

Declaration of Performance No. PAN-DOP-FA008

US English

Related Products