FPKL906

Indoor/Outdoor Tight Buffered Cable

Fiber Indoor-Outdoor Tight Buffered Cable, LSZH-3 (60332-3), 9um Singlemode OS2 6 Fibers

Specifications

Flammability Rating

LSZH-3 (60332-3)

Fiber Count

6

Fiber Type

9um Singlemode OS2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384659

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9628

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

6-Fiber Indoor/Outdoor w/ 900um Biffered Fibers: M02432CH-DC

US English

Data Sheets

Opti-Core™ Fibre Optic Indoor/Outdoor All-Dielectric Cable With Tight Buffered Fibres - EMEA

UK English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products