Fiber Type |
50um Multimode OM2 |
Flammability Rating |
LSZH-1 (60332-1) |
Fiber Count |
36 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498353388 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0000 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |
|
Technical References |
Multimode Optical Fiber OM2: FBTR002--WW-ENG |
US English |
|
Data Sheets |
US English |