FPNL948

Indoor/Outdoor Cable

9um OS2 48 Fibre Indoor-Outdoor Stranded Tube, LSZH, 250um Fibres

Specifications

Fiber Type

9um Singlemode OS2

Number of Fibers

48

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498353377

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products