50um OM4 24 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 24 |
Flammability Rating | LSZH |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498321819 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.6788 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Certifications | Declaration of Performance No. PAN-DOP-FB001 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |