FQNLZ36

Indoor/Outdoor Stranded Loose Tube

50um OM4 36 Fibre Indoor-Outdoor Stranded Tube, LSZH, 250um Fibres

Specifications

Fiber Type

OM4

Number of Fibers

36

Flammability Rating

LSZH-1 (60332-1)

BMEcat - Fiber Cable Type

Indoor-Outdoor Stranded Tube

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498320732

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products