The 6 fiber indoor outdoor central tube cable is OM1, Riser (OFNR) rated and features 250µm fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM1 |
Number of Fibers | 6 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498304919 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 56.0185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Indoor/Outdoor All-Dielectric Cable Specification Sheet D-FBCB30--WW-ENG | English | |
Specification Sheets | Cable Dieléctrico Opti-Core ®Libre de Gel para Interior / Exterior Hoja de Especificaciones FBCB30 | Spanish (Español) | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Opti-Core Indoor/OutDoor Cable with Up to 12 Fibers in a Central Tube Part Drawing | English | |
Installation Documents | Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080 | English | |
Installation Documents | Cable Preparation Best Practices for Fiber Optic Indoor/Outdoor Stranded Loose Tube Cable FS083 | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |